The steel ladder bracket is used in cable routing systems to support the 2x2 and 4x4 FiberRunner® Systems by directly attaching to any 0.375 inch H x 1.5 inch L (9.5mm x 38.1mm), or 0.375 inch H x 2 inch L (9.5mm x 50.8mm) ladder rack rails. It does not require a threaded rod. The ladder bracket includes hardware for mounting channel to bracket.
Application | (1) Comprised of channel, fittings, and brackets designed to segregate, route, and protect fiber optic cable and copper cabling. (2) It is suited for data center applications where cable is routed from distributionareas to equipment cabinets or racks. |
Product Type | Ladder Rack |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Mounting Channel to Bracket |
Includes | (1) Bracket Assembly, (2) #10-32x1/2 Pan Head Slotted Machine Screws, (2) #10-32 Hex Machine Screw Nuts, (2) #10 Helical Spring Lockwashers |
Material | Steel |
Number of Pieces | 7 |
Overall Height (In.) | 4.57 |
Overall Height (mm) | 116.1 |
Overall Length (In.) | 6.56 |
Overall Length (mm) | 166.6 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
Series Type | 2x2 and 4x4 Fiber-Duct Brackets |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498362534 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0219 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2191 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 FRSP28 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FLRB | English | |
Part Drawings | Part Drawings - DXF - FLRB | English | |
Part Drawings | Part Drawings - PDF - FLRB | English | |
Installation Documents | Fiber-Duct Mounting Brackets for Use with Panduit Fiber-Duct Routing Systems: RW52C | English | |
Application Guides | Panduit Corp ® Fiberrunner ® & Fiber-Duct ™ Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |