The FiberRunner® 12x4 Vertical Tee creates a 90° vertical drop from a horizontal run.
Application | Data Centers and Telco Central Offices |
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | PC |
Color | Yellow |
Fitting Type | Vertical Tee |
Fitting Material | PC/ABS |
For Use With | 12x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 8.38 |
Overall Height (mm) | 212.8 |
Overall Length (In.) | 14.63 |
Overall Length (mm) | 371.6 |
Overall Width (In.) | 18 |
Overall Width (mm) | 457.2 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 61305676390 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8681 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type Cabinets Specification Sheet D-RKSP173--WW-ENG | English | |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12x4 Vertical Tee Fitting Part Drawing DXF | English | |
Part Drawings | FiberRunner 12x4 Vertical Tee Fitting Part Drawing DWG | English | |
Part Drawings | FiberRunner 12x4 Vertical Tee Fitting Part Drawing 37617-64 | English | |
Installation Documents | FiberRunner Vertical Tee Fittings For Use With Panduit FiberRunner 4X4, 6X4, 12X4 Cable Routing Systems Installation Instructions/Best Practices RW113,REV 07 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |