The FiberRunner® 12x4 Channel can be used with fittings and brackets to design a routing system to separate, route, and protect fiber optic and high-performance copper cables. The cable routing channel accepts cable retainers or a hinged cover. The channel is 10 feet in length
Product Type | Fiber Routing Channel |
Application | Data Centers and Telco Central Offices |
Channel Material | PVC |
Color | Yellow |
Flammability Rating | UL-94V-0 |
Overall Length (ft.) | 10.004 |
Overall Length (m) | 3.05 |
Overall Width (In.) | 5.05118383 |
Overall Width (mm) | 128.3 |
Overall Height (In.) | 4.45 |
Overall Height (mm) | 112.9 |
Sub Brand | FiberRunner® |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 53 |
System Dimensions | 12x4 |
UPC | 61305681463 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.7003 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 5.4007 |
Specification Sheets | FiberRunner ® Channels Specification Sheet FRSP32--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 FRSP21 | Spanish (Español) | |
Specification Sheets | Canales FiberRunner® FRSP32 | Spanish (Español) | |
Part Drawings | Fiberrunner 12x4 Channel Part Drawing 37689-05 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) |